Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL20DPKMB Image

GGBL20DPKMB

Schneider Electric GGBL20DPKMB Image
GGBL20DPKMB

Lisse - Key Switch Module - 20AX DP Mocha Bronze

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch module
    device presentation
    Flush-mounting module
    colour tint
    Mocha bronze
    quantity per set
    Set of 1
    Complementary
    switch function
    2-pole
    control type
    Key switch
    device mounting
    Wall mounted
    rated current
    20 AX
    fixing mode
    Clipped
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Matt
    type of packing
    Box
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    net weight
    0.029 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.3 KB
    Date 8/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL20DPKMB : GGBL20DPKMB_ROHS_CHINA_DECLARATION
    Description
    GGBL20DPKMB_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    GGBL20DPKMB_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL20DPKMB : GGBL20DPKMB_ROHS_DECLARATION
    Description
    GGBL20DPKMB_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    GGBL20DPKMB_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL20DPKMB : GGBL20DPKMB_REACH_DECLARATION
    Description
    GGBL20DPKMB_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    GGBL20DPKMB_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /