Welcome to the Schneider Electric corporate Website

Select your location

View all Lisse
Schneider Electric GGBL30102USBAWSSSG Image

GGBL30102USBAWSSSG

Schneider Electric GGBL30102USBAWSSSG Image
GGBL30102USBAWSSSG

Lisse - Switched Socket - 1 gang - 13A SP 2USB Stainless Steel with White Inter

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Cover plate: stainless steel
    Interior: white
    type of packing
    Bag
    Complementary
    switch function
    1-pole
    rated current
    13 A at 250 V AC 50/60 Hz
    integrated connection type
    2 USB port 5 V DC 2.1 A
    actuator
    Rocker
    number of gangs
    1 gang
    pilot light
    without LED
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    width
    87 mm
    height
    87 mm
    Environment
    standards
    BS 1363-2
    Regulations
    GCC
    marking
    Gulf Conformity Marking (G-Mark)  
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 109.9 KB
    Date 10/23/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL30102USBAWSSSG : Lisse - Switched Socket - 1 gang - 13A SP 2USB Stainless Steel with White Inter
    Description
    Lisse - Switched Socket - 1 gang - 13A SP 2USB Stainless Steel with White Inter
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Lisse - Switched Socket - 1 gang - 13A SP 2USB Stainless Steel with White Inter
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 701.5 KB
    Date 11/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL30102USBAWSSSG : Lisse - Switched Socket - 1 gang - 13A SP 2USB Stainless Steel with White Inter
    Description
    Lisse - Switched Socket - 1 gang - 13A SP 2USB Stainless Steel with White Inter
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Lisse - Switched Socket - 1 gang - 13A SP 2USB Stainless Steel with White Inter
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL30102USBAWSSSG : Lisse - Switched Socket - 1 gang - 13A SP 2USB Stainless Steel with White Inter
    Description
    Lisse - Switched Socket - 1 gang - 13A SP 2USB Stainless Steel with White Inter
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Lisse - Switched Socket - 1 gang - 13A SP 2USB Stainless Steel with White Inter
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /