Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL30202USBASG Image

GGBL30202USBASG

Schneider Electric GGBL30202USBASG Image
GGBL30202USBASG

Lisse White Moulded - Twin Socket combined 2 x USB SP 2.1 A. White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    USB charger + socket-outlet
    Complementary
    range
    Lisse
    socket number
    2
    device mounting
    Wall mounted
    device presentation
    Complete product
    number of power socket outlets
    2 x 2P + E, British
    rated current
    13 A, AC
    colour tint
    White
    connector type
    USB 2.1
    integrated connection type
    2 USB port 5 V AC/DC, maximum load current: 2.1 A
    fixing mode
    By screws M3.5 x 30 mm
    height
    87 mm
    width
    148 mm
    depth
    35 mm
    net weight
    200 g
    Environment
    standards
    BS 1363-2
    EN 60950-1
    IEC 60950-1
    BS EN 62680
  • View more View less

    Documents

    Language
    • All Languages1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 109.9 KB
    Date 10/23/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /