Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL3020D4MPWPC Image

GGBL3020D4MPWPC

Schneider Electric GGBL3020D4MPWPC Image
GGBL3020D4MPWPC

Lisse - Media Plate - 2xTwin 13A socket 2 euro outlets BT sec and TV return - PC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Multi-services socket
    TV socket type
    Intermediate
    colour tint
    Cover plate: polished chrome
    Interior: white
    quantity per set
    Set of 5
    Complementary
    device presentation
    Complete product
    TV connector
    1 male IEC
    radio connector
    Female IEC 1
    SAT connector
    2 F type
    telephone connector
    British 1
    device mounting
    Flush
    fixing mode
    Concealed screws
    surface finish
    Polished
    material
    Stainless steel
    type of packing
    Box
    depth
    37 mm
    width
    295 mm
    height
    174 mm
    net weight
    0.7395 kg
    Environment
    installation direction
    Straight
    standards
    BS
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 107.2 KB
    Date 8/29/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Media Plate - 2xTwin 13A socket 2 euro outlets BT sec and TV return - PC
    Description
    Lisse - Media Plate - 2xTwin 13A socket 2 euro outlets BT sec and TV return - PC
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Lisse - Media Plate - 2xTwin 13A socket 2 euro outlets BT sec and TV return - PC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Media Plate - 2xTwin 13A socket 2 euro outlets BT sec and TV return - PC
    Description
    Lisse - Media Plate - 2xTwin 13A socket 2 euro outlets BT sec and TV return - PC
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Lisse - Media Plate - 2xTwin 13A socket 2 euro outlets BT sec and TV return - PC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Media Plate - 2xTwin 13A socket 2 euro outlets BT sec and TV return - PC
    Description
    Lisse - Media Plate - 2xTwin 13A socket 2 euro outlets BT sec and TV return - PC
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Lisse - Media Plate - 2xTwin 13A socket 2 euro outlets BT sec and TV return - PC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /