Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL3050NSBMBSG Image

GGBL3050NSBMBSG

Schneider Electric GGBL3050NSBMBSG Image
GGBL3050NSBMBSG

Lisse - Switched Socket - 1 gang - 13A (non standard earth) Mocha Bronze

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Cover plate: mocha bronze
    Interior: black
    socket additional information
    T-shaped earth pin
    quantity per set
    Set of 10
    type of packing
    Bag
    Complementary
    switch function
    1-pole
    rated current
    13 A at 250 V AC 50/60 Hz
    actuator
    Rocker
    number of gangs
    1 gang
    pilot light
    without LED
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    33 mm
    width
    87 mm
    height
    87 mm
    Environment
    standards
    GSO BS 1363-2
    Regulations
    GCC
    marking
    Gulf Conformity Marking (G-Mark)  
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /