Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL3060LWPC Image

GGBL3060LWPC

Schneider Electric GGBL3060LWPC Image
GGBL3060LWPC

Lisse - Lockable Socket - 2 gang - 13A Polished Chrome with White Interior

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Cover plate: polished chrome
    Interior: white
    quantity per set
    Set of 5
    type of packing
    Box
    Complementary
    switch function
    2-pole
    rated current
    13 A at 250 V AC 50/60 Hz
    actuator
    Key
    number of gangs
    2 gangs
    pilot light
    without LED
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    44 mm
    width
    148 mm
    height
    87 mm
    net weight
    0.281 kg
    Environment
    standards
    BS 1363-2
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.2 KB
    Date 8/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3060LWPC : Lisse - Lockable Socket - 2 gang - 13A Polished Chrome with White Interior
    Description
    Lisse - Lockable Socket - 2 gang - 13A Polished Chrome with White Interior
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Lisse - Lockable Socket - 2 gang - 13A Polished Chrome with White Interior
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3060LWPC : Lisse - Lockable Socket - 2 gang - 13A Polished Chrome with White Interior
    Description
    Lisse - Lockable Socket - 2 gang - 13A Polished Chrome with White Interior
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Lisse - Lockable Socket - 2 gang - 13A Polished Chrome with White Interior
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3060LWPC : Lisse - Lockable Socket - 2 gang - 13A Polished Chrome with White Interior
    Description
    Lisse - Lockable Socket - 2 gang - 13A Polished Chrome with White Interior
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Lisse - Lockable Socket - 2 gang - 13A Polished Chrome with White Interior
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /