Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL3060WPCS Image

GGBL3060WPCS

Schneider Electric GGBL3060WPCS Image
GGBL3060WPCS

Lisse - Unswitched Socket - 2 gang - 13A Polished Chrome with White Interior

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Unswitched socket
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Cover plate: polished chrome
    Interior: white
    quantity per set
    Set of 1
    type of packing
    Bag
    Complementary
    switch function
    1-pole
    rated current
    13 A at 250 V AC 50/60 Hz
    actuator
    Rocker
    number of gangs
    2 gangs
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    22 mm
    width
    148 mm
    height
    87 mm
    net weight
    0.184 kg
    Environment
    standards
    BS 1363-2
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 106.8 KB
    Date 8/29/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Unswitched Socket - 2 gang - 13A Polished Chrome with White Interior
    Description
    Lisse - Unswitched Socket - 2 gang - 13A Polished Chrome with White Interior
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Lisse - Unswitched Socket - 2 gang - 13A Polished Chrome with White Interior
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Unswitched Socket - 2 gang - 13A Polished Chrome with White Interior
    Description
    Lisse - Unswitched Socket - 2 gang - 13A Polished Chrome with White Interior
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Lisse - Unswitched Socket - 2 gang - 13A Polished Chrome with White Interior
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /