Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lisse
Schneider Electric GGBL3081BMB Image

GGBL3081BMB

Schneider Electric GGBL3081BMB Image
GGBL3081BMB

Lisse - Round Pin Switched Socket - 1 gang - 5A Mocha Bronze with Black int

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard description
    Round pin
    switch function
    Switch
    colour tint
    Cover plate: mocha bronze
    Interior: black
    quantity per set
    Set of 1
    Complementary
    outlet poles configuration
    1P
    outlet standard
    British
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    5 A at 230 V AC 50 Hz
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of packing
    Box
    type of installation
    Indoor
    height
    87 mm
    width
    87 mm
    depth
    32 mm
    net weight
    0.114 kg
    Environment
    standards
    BS 546
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.4 KB
    Date 8/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3081BMB : GGBL3081BMB_ROHS_CHINA_DECLARATION
    Description
    GGBL3081BMB_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    GGBL3081BMB_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3081BMB : GGBL3081BMB_ROHS_DECLARATION
    Description
    GGBL3081BMB_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    GGBL3081BMB_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3081BMB : GGBL3081BMB_REACH_DECLARATION
    Description
    GGBL3081BMB_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    GGBL3081BMB_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.