Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL3081WPCG Image

GGBL3081WPCG

Schneider Electric GGBL3081WPCG Image
GGBL3081WPCG

Lisse - Round Pin Switched Socket - 1 gang - 5A Polished Chrome with White int

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard description
    Round pin
    switch function
    Switch
    colour tint
    Cover plate: polished chrome
    Interior: white
    quantity per set
    Set of 1
    Complementary
    outlet poles configuration
    1P
    outlet standard
    British
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    5 A at 230 V AC 50...60 Hz
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of packing
    Box
    type of installation
    Indoor
    height
    87 mm
    width
    87 mm
    depth
    32 mm
    Environment
    standards
    IEC 60884-2-3
    Regulations
    GCC
    marking
    Gulf Conformity Marking (G-Mark)  
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3081WPCG : Lisse - Round Pin Switched Socket - 1 gang - 5A Polished Chrome with White int
    Description
    Lisse - Round Pin Switched Socket - 1 gang - 5A Polished Chrome with White int
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Lisse - Round Pin Switched Socket - 1 gang - 5A Polished Chrome with White int
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3081WPCG : Lisse - Round Pin Switched Socket - 1 gang - 5A Polished Chrome with White int
    Description
    Lisse - Round Pin Switched Socket - 1 gang - 5A Polished Chrome with White int
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Lisse - Round Pin Switched Socket - 1 gang - 5A Polished Chrome with White int
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3081WPCG : Lisse - Round Pin Switched Socket - 1 gang - 5A Polished Chrome with White int
    Description
    Lisse - Round Pin Switched Socket - 1 gang - 5A Polished Chrome with White int
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Lisse - Round Pin Switched Socket - 1 gang - 5A Polished Chrome with White int
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /