Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lisse
Schneider Electric GGBL3090S Image

GGBL3090S

Green premium brand logo
Schneider Electric GGBL3090S Image
GGBL3090S
Green premium brand logo

Lisse White moulded - socket-outlet - 15 A - 1 gang - matt white set of 1

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Socket-outlet
    device presentation
    Complete product
    outlet standard description
    Round pin
    switch function
    Switch
    colour tint
    Matt white
    quantity per set
    Set of 1
    Complementary
    outlet poles configuration
    1P
    outlet standard
    British
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    15 A
    fixing mode
    By screws M3.5 x 25 mm
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    type of packing
    Bag
    type of installation
    Indoor
    height
    87 mm
    width
    87 mm
    depth
    35.86 mm
    net weight
    0.093 kg
    Environment
    standards
    BS 546
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    89.000 g
    Package 1 Height
    36.000 mm
    Package 1 width
    110.000 mm
    Package 1 Length
    185.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3090S : Lisse White moulded - socket-outlet - 15 A - 1 gang - matt white set of 1
    Description
    Lisse White moulded - socket-outlet - 15 A - 1 gang - matt white set of 1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Lisse White moulded - socket-outlet - 15 A - 1 gang - matt white set of 1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3090S : Lisse White moulded - socket-outlet - 15 A - 1 gang - matt white set of 1
    Description
    Lisse White moulded - socket-outlet - 15 A - 1 gang - matt white set of 1
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    Lisse White moulded - socket-outlet - 15 A - 1 gang - matt white set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.