Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL5000WSSS Image

GGBL5000WSSS

Schneider Electric GGBL5000WSSS Image
GGBL5000WSSS

Lisse - Unswitched FCU - 13A Stainless Steel with White Interior

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Fuse connection unit
    device presentation
    Complete product
    colour tint
    Cover plate: stainless steel
    Interior: white
    quantity per set
    Set of 1
    Set of 1
    Complementary
    pilot light
    without LED
    number of gangs
    1 gang
    material
    Stainless steel
    device mounting
    Wall mounted
    fixing mode
    Concealed screws
    rated current
    13 A at 250 V AC
    connections - terminals
    Screw terminals
    type of packing
    Bag
    width
    87 mm
    height
    87 mm
    depth
    25 mm
    net weight
    0.129 kg
    Environment
    standards
    BS 1363
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL5000WSSS : Lisse - Unswitched FCU - 13A Stainless Steel with White Interior
    Description
    Lisse - Unswitched FCU - 13A Stainless Steel with White Interior
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Lisse - Unswitched FCU - 13A Stainless Steel with White Interior
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL5000WSSS : Lisse - Unswitched FCU - 13A Stainless Steel with White Interior
    Description
    Lisse - Unswitched FCU - 13A Stainless Steel with White Interior
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Lisse - Unswitched FCU - 13A Stainless Steel with White Interior
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL5000WSSS : Lisse - Unswitched FCU - 13A Stainless Steel with White Interior
    Description
    Lisse - Unswitched FCU - 13A Stainless Steel with White Interior
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Lisse - Unswitched FCU - 13A Stainless Steel with White Interior
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /