Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL5013S Image

GGBL5013S

Green premium brand logo
Schneider Electric GGBL5013S Image
GGBL5013S
Green premium brand logo

Lisse - 13A Fuse connection unit with Flex Outlet frame

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Fuse connection unit
    device presentation
    Complete product
    colour tint
    white moulded
    quantity per set
    Set of 1
    Complementary
    pilot light
    without LED
    actuator
    Rocker
    number of gangs
    1 gang
    material
    Urea (carbamide)
    device mounting
    Wall mounted
    fixing mode
    By screws
    rated current
    13 A at 250 V AC
    connections - terminals
    Screw terminals
    type of packing
    Bag
    width
    87 mm
    height
    87 mm
    depth
    25 mm
    net weight
    0.092 kg
    Environment
    standards
    BS 1363
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL5013S : Lisse - Fuse connection unit - Flex Outlet - 1 gang - 13 A - white moulded
    Description
    Lisse - Fuse connection unit - Flex Outlet - 1 gang - 13 A - white moulded
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Lisse - Fuse connection unit - Flex Outlet - 1 gang - 13 A - white moulded
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL5013S : Lisse - Fuse connection unit - Flex Outlet - 1 gang - 13 A - white moulded
    Description
    Lisse - Fuse connection unit - Flex Outlet - 1 gang - 13 A - white moulded
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Lisse - Fuse connection unit - Flex Outlet - 1 gang - 13 A - white moulded
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL5013S : Lisse - Fuse connection unit - Flex Outlet - 1 gang - 13 A - white moulded
    Description
    Lisse - Fuse connection unit - Flex Outlet - 1 gang - 13 A - white moulded
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Lisse - Fuse connection unit - Flex Outlet - 1 gang - 13 A - white moulded
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /