Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL6032CSBS Image

GGBL6032CSBS

Schneider Electric GGBL6032CSBS Image
GGBL6032CSBS

Lisse - Universal Dimmer - 3 gang 2 way - 250W/VA Satin Brass

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Dimmer
    device presentation
    Complete product
    load type
    230 V AC halogen lamp
    Incandescent lamp: 250 W
    colour tint
    Satin brass
    quantity per set
    Set of 1
    Complementary
    device mounting
    Wall mounted
    dimmer application
    Resistive load
    Inductive load
    [Ue] rated operational voltage
    230 V AC 50 Hz
    number of gangs
    3 gangs
    connections - terminals
    Screw terminals
    fixing mode
    Concealed screws
    material
    Stainless steel
    type of packing
    Bag
    height
    87 mm
    width
    148 mm
    depth
    44 mm
    net weight
    0.296 kg
    Environment
    standards
    BS EN 60669-2-1
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL6032CSBS : Lisse - Universal Dimmer - 3 gang 2 way - 250W/VA Satin Brass
    Description
    Lisse - Universal Dimmer - 3 gang 2 way - 250W/VA Satin Brass
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Lisse - Universal Dimmer - 3 gang 2 way - 250W/VA Satin Brass
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL6032CSBS : Lisse - Universal Dimmer - 3 gang 2 way - 250W/VA Satin Brass
    Description
    Lisse - Universal Dimmer - 3 gang 2 way - 250W/VA Satin Brass
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Lisse - Universal Dimmer - 3 gang 2 way - 250W/VA Satin Brass
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL6032CSBS : Lisse - Universal Dimmer - 3 gang 2 way - 250W/VA Satin Brass
    Description
    Lisse - Universal Dimmer - 3 gang 2 way - 250W/VA Satin Brass
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Lisse - Universal Dimmer - 3 gang 2 way - 250W/VA Satin Brass
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /