Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL7030BSBS Image

GGBL7030BSBS

Schneider Electric GGBL7030BSBS Image
GGBL7030BSBS

Lisse - Satellite Socket F Type - 1 gang Satin Brass with Black Interior

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    SAT coaxial socket
    TV socket type
    Individual (independant)
    colour tint
    Interior: black
    Cover plate: satin brass
    quantity per set
    Set of 1
    Complementary
    device presentation
    Complete product
    SAT connector
    1 F type
    number of gangs
    1 gang
    device mounting
    Flush
    fixing mode
    Concealed screws
    surface finish
    Brushed finish
    material
    Stainless steel
    type of packing
    Bag
    depth
    29 mm
    width
    87 mm
    height
    87 mm
    net weight
    0.11 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7030BSBS : Lisse - Satellite Socket F Type - 1 gang Satin Brass with Black Interior
    Description
    Lisse - Satellite Socket F Type - 1 gang Satin Brass with Black Interior
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Lisse - Satellite Socket F Type - 1 gang Satin Brass with Black Interior
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7030BSBS : Lisse - Satellite Socket F Type - 1 gang Satin Brass with Black Interior
    Description
    Lisse - Satellite Socket F Type - 1 gang Satin Brass with Black Interior
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Lisse - Satellite Socket F Type - 1 gang Satin Brass with Black Interior
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7030BSBS : Lisse - Satellite Socket F Type - 1 gang Satin Brass with Black Interior
    Description
    Lisse - Satellite Socket F Type - 1 gang Satin Brass with Black Interior
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Lisse - Satellite Socket F Type - 1 gang Satin Brass with Black Interior
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /