Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL7061BMBS Image

GGBL7061BMBS

Schneider Electric GGBL7061BMBS Image
GGBL7061BMBS

Lisse - Telephone - 1 gang BT Master Mocha Bronze with Black Interior

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Telephone socket
    device presentation
    Complete product
    telephone socket type
    Master
    colour tint
    Cover plate: mocha bronze
    Interior: black
    quantity per set
    Set of 1
    Complementary
    number of gangs
    1 gang
    fixing mode
    Concealed screws
    material
    Stainless steel
    type of packing
    Bag
    type of installation
    Indoor
    depth
    22 mm
    width
    87 mm
    height
    87 mm
    net weight
    0.11 kg
    Environment
    standards
    BS EN 41003
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Telephone - 1 gang BT Master Mocha Bronze with Black Interior
    Description
    Lisse - Telephone - 1 gang BT Master Mocha Bronze with Black Interior
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    Lisse - Telephone - 1 gang BT Master Mocha Bronze with Black Interior
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Telephone - 1 gang BT Master Mocha Bronze with Black Interior
    Description
    Lisse - Telephone - 1 gang BT Master Mocha Bronze with Black Interior
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    Lisse - Telephone - 1 gang BT Master Mocha Bronze with Black Interior
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Telephone - 1 gang BT Master Mocha Bronze with Black Interior
    Description
    Lisse - Telephone - 1 gang BT Master Mocha Bronze with Black Interior
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    Lisse - Telephone - 1 gang BT Master Mocha Bronze with Black Interior
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /