Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL7062BSBS Image

GGBL7062BSBS

Schneider Electric GGBL7062BSBS Image
GGBL7062BSBS

Lisse - Telephone - 1 gang BT Secondary Satin Brass with Black Interior

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Telephone socket
    device presentation
    Complete product
    telephone socket type
    Secondary
    colour tint
    Interior: black
    Cover plate: satin brass
    quantity per set
    Set of 1
    Complementary
    number of gangs
    1 gang
    fixing mode
    Concealed screws
    material
    Stainless steel
    type of packing
    Bag
    type of installation
    Indoor
    depth
    22 mm
    width
    87 mm
    height
    87 mm
    net weight
    0.104 kg
    Environment
    standards
    BS EN 41003
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7062BSBS : GGBL7062BSBS_ROHS_CHINA_DECLARATION
    Description
    GGBL7062BSBS_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    GGBL7062BSBS_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7062BSBS : GGBL7062BSBS_ROHS_DECLARATION
    Description
    GGBL7062BSBS_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    GGBL7062BSBS_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7062BSBS : GGBL7062BSBS_REACH_DECLARATION
    Description
    GGBL7062BSBS_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    GGBL7062BSBS_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /