Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lisse
Schneider Electric GGBL7090BSSS Image

GGBL7090BSSS

Schneider Electric GGBL7090BSSS Image
GGBL7090BSSS

Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with Black Interior

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Shaver socket
    colour tint
    Interior: black
    Cover plate: stainless steel
    type of packing
    Bag
    Complementary
    device mounting
    Wall mounted
    input voltage
    230 V AC 50 Hz
    output voltage
    115...230 V
    material
    Stainless steel
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    type of installation
    Indoor
    width
    87 mm
    height
    148 mm
    depth
    51 mm
    net weight
    0.708 kg
    Environment
    standards
    BS EN 61558-2-5
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    800 g
    Package 1 Height
    8.7 cm
    Package 1 width
    12.1 cm
    Package 1 Length
    18.1 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 207.9 KB
    Date 8/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7090BSSS : Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with Black Interior
    Description
    Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with Black Interior
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with Black Interior
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 685.6 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7090BSSS : Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with Black Interior
    Description
    Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with Black Interior
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with Black Interior
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7090BSSS : Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with Black Interior
    Description
    Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with Black Interior
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Lisse - Shaver Socket - 2 gang - 115/230V Stainless Steel with Black Interior
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.