Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lisse
Schneider Electric GGBL8050SS Image

GGBL8050SS

Schneider Electric GGBL8050SS Image
GGBL8050SS

Lisse - Euro Module Plate - 1 module Stainless Steel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Plate
    colour tint
    Stainless steel
    quantity per set
    Set of 10
    Complementary
    number of modules
    1 module
    fixing mode
    Concealed screws
    number of gangs
    1 gang
    material
    Stainless steel
    type of packing
    Box
    type of installation
    Indoor
    width
    87 mm
    height
    87 mm
    depth
    11 mm
    net weight
    0.0815 kg
    Environment
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    111 g
    Package 1 Height
    3.3 cm
    Package 1 width
    9.2 cm
    Package 1 Length
    9.2 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.2 KB
    Date 8/29/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 936.9 KB
    Date 8/23/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL8050SS : Lisse - Euro Module Plate - 1 module Stainless Steel
    Description
    Lisse - Euro Module Plate - 1 module Stainless Steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Lisse - Euro Module Plate - 1 module Stainless Steel
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL8050SS : Lisse - Euro Module Plate - 1 module Stainless Steel
    Description
    Lisse - Euro Module Plate - 1 module Stainless Steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Lisse - Euro Module Plate - 1 module Stainless Steel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.