Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lisse
Schneider Electric GGBL9225 Image

GGBL9225

Green premium brand logo
Schneider Electric GGBL9225 Image
GGBL9225
Green premium brand logo

Lisse white moulded - surface pattress box - 2 gangs - white - 25mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Pattress box
    colour tint
    White
    quantity per set
    Set of 5
    Complementary
    device mounting
    Surface
    mounting support
    Wall mounted
    number of gangs
    2 gangs
    cable entry
    Knock-outs
    fixing mode
    By screws
    material
    Urea (carbamide)
    type of packing
    Carton
    type of installation
    Indoor
    depth
    148.9 mm
    width
    87.4 mm
    height
    29.5 mm
    net weight
    0.117 kg
    Environment
    standards
    BS EN 60670-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL9225 : GGBL9225_ROHS_CHINA_DECLARATION
    Description
    GGBL9225_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    GGBL9225_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL9225 : GGBL9225_ROHS_DECLARATION
    Description
    GGBL9225_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    GGBL9225_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL9225 : GGBL9225_REACH_DECLARATION
    Description
    GGBL9225_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    GGBL9225_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.