Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lisse
Schneider Electric GGBLH1GS Image

GGBLH1GS

Green premium brand logo
Schneider Electric GGBLH1GS Image
GGBLH1GS
Green premium brand logo

Lisse - white moulded - switch plate with hook - 1 gang

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Ring
    colour tint
    White
    quantity per set
    Set of 1
    Complementary
    fixing mode
    Hook
    number of gangs
    1 gang
    material
    Urea (carbamide)
    surface finish
    Matt
    type of packing
    Bag
    type of installation
    Indoor
    width
    87 mm
    height
    111.5 mm
    depth
    24 mm
    net weight
    0.016 kg
    Environment
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    18 g
    Package 1 Height
    2.4 cm
    Package 1 width
    12.5 cm
    Package 1 Length
    20 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBLH1GS : GGBLH1GS_ROHS_CHINA_DECLARATION
    Description
    GGBLH1GS_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    GGBLH1GS_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBLH1GS : GGBLH1GS_ROHS_DECLARATION
    Description
    GGBLH1GS_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    GGBLH1GS_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.