Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys GS
Schneider Electric GS1AF Image

GS1AF

Schneider Electric GS1AF Image
GS1AF

Blown fuse signalling contact, TeSys GS, 2nd C/O, for GS1 GS2 3/4 poles, all NFC/DIN fuse sizes

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    device short name
    GS1AF
    product or component type
    Auxiliary contact
    contact application
    Blown fuse signalling
    contacts type and composition
    1 C/O
    contact operation
    Instantaneous
    [Ith] conventional free air thermal current
    16 A (at 40 °C)
    [Ie] rated operational current
    12 A at 24 V DC-13
    2 A at 48 V DC-13
    3 A at 400 V AC-15
    4 A at 230 V AC-15
    0.4 A at 220 V DC-13
    0.6 A at 110 V DC-13
    Complementary
    range compatibility
    TeSys GS switch-disconnector-fuse
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles AC-15
    product compatibility
    TeSys GS
    poles description
    3P
    4P
    switch rated current
    315 A
    400 A
    800 A
    100 A
    60 A
    200 A
    50 A
    63 A
    630 A
    1250 A
    160 A
    125 A
    600 A
    250 A
    fuse type
    NFC
    DIN
    net weight
    0.015 kg
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French3
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 333.1 KB
    Date 7/17/18
    Files in document
    stp
    142 KB
    pdf
    191.1 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator (Version F)
    Description
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator
    prp.document.label.format pdf
    Size 1.2 MB
    Date 6/3/19
    Description
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AF : TeSys GS - blown fuse signalling contact - 2nd C/O - 3P/4P - 50..1250 A
    Description
    TeSys GS - blown fuse signalling contact - 2nd C/O - 3P/4P - 50..1250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    TeSys GS - blown fuse signalling contact - 2nd C/O - 3P/4P - 50..1250 A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AF : TeSys GS - blown fuse signalling contact - 2nd C/O - 3P/4P - 50..1250 A
    Description
    TeSys GS - blown fuse signalling contact - 2nd C/O - 3P/4P - 50..1250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    TeSys GS - blown fuse signalling contact - 2nd C/O - 3P/4P - 50..1250 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AF : TeSys GS - blown fuse signalling contact - 2nd C/O - 3P/4P - 50..1250 A
    Description
    TeSys GS - blown fuse signalling contact - 2nd C/O - 3P/4P - 50..1250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    TeSys GS - blown fuse signalling contact - 2nd C/O - 3P/4P - 50..1250 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /