Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys GS
Schneider Electric GS1AM1 Image

GS1AM1

Schneider Electric GS1AM1 Image
GS1AM1

Auxiliary contacts, TeSys GS, 1 C/O, early break, front mounting, for GS1 50-400 A with direct right handle

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

GS1AM1 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2007
  • Main
    range of product
    TeSys
    device short name
    GS1AM
    product or component type
    Auxiliary contact
    contact application
    O and I position signalling
    range compatibility
    TeSys GS GS1 F fuse-switch disconnector
    TeSys GS GS1G fuse-switch disconnector
    TeSys GS GS1 J fuse-switch disconnector
    TeSys GS GS1 K fuse-switch disconnector
    TeSys GS GS1 L fuse-switch disconnector
    TeSys GS GS1 N fuse-switch disconnector
    TeSys GS GS1Q fuse-switch disconnector
    contacts type and composition
    1 C/O
    contact operation
    Early-break
    [Ith] conventional free air thermal current
    16 A (at 40 °C)
    [Ie] rated operational current
    5 A at 127 V AC-15
    4 A at 230 V AC-15
    3 A at 400/415 V AC-15
    2 A at 440 V AC-15
    12 A at 24 V DC-13
    2 A at 48 V DC-13
    0.6 A at 110 V DC-13
    0.4 A at 220 V DC-13
    Complementary
    mechanical durability
    1 Mcycles
    electrical durability
    30000 cycles AC-15
    switch rated current
    50 A
    63 A
    100 A
    125 A
    160 A
    200 A
    250 A
    315 A
    400 A
    fuse type
    NFC
    DIN
    BS
    type of operating handle
    Direct right side
    mounting location
    Front face
    net weight
    0.023 kg
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English12
    • French9
    • Russian7
    • Spanish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - auxiliary early-break contact (Version 1.0)
    Files in document
    stp
    227.4 KB
    pdf
    228.5 KB
    prp.document.label.format zip
    Size 455.9 KB
    Date 7/17/18
    Files in document
    stp
    227.4 KB
    pdf
    228.5 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator (Version F)
    Description
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator
    prp.document.label.format pdf
    Size 1.2 MB
    Date 6/3/19
    Description
    GS1Foo / - / GS1QQoo - Switch-disconnector fuse 50 A…400 A with direct operator
    prp.document.label.format pdf
    Size 703.4 KB
    Date 4/1/16
    prp.document.label.format pdf
    Size 3.1 MB
    Date 4/10/06
    prp.document.label.format pdf
    Size 3.4 MB
    Date 4/10/06
    prp.document.label.format pdf
    Size 4.7 MB
    Date 4/10/06
    prp.document.label.format pdf
    Size 5.5 MB
    Date 4/10/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AM1 : TeSys GS - auxiliary early-break contact - 1 C/O - 50...400 A
    Description
    TeSys GS - auxiliary early-break contact - 1 C/O - 50...400 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    TeSys GS - auxiliary early-break contact - 1 C/O - 50...400 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 276.8 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AM1 : TeSys GS - auxiliary early-break contact - 1 C/O - 50...400 A
    Description
    TeSys GS - auxiliary early-break contact - 1 C/O - 50...400 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    TeSys GS - auxiliary early-break contact - 1 C/O - 50...400 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AM1 : TeSys GS - auxiliary early-break contact - 1 C/O - 50...400 A
    Description
    TeSys GS - auxiliary early-break contact - 1 C/O - 50...400 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    TeSys GS - auxiliary early-break contact - 1 C/O - 50...400 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.