Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys GS
Schneider Electric GS1AN11G Image

GS1AN11G

Schneider Electric GS1AN11G Image
GS1AN11G

Auxiliary contacts, TeSys GS, 1NC + 1NO, instantaneous, right side mounting, for GS2 with left handle

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    device short name
    GS1AN
    product or component type
    Auxiliary contact
    contact application
    O and I position signalling
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Instantaneous
    [Ith] conventional free air thermal current
    20 A (at 40 °C)
    [Ie] rated operational current
    1 A at 220 V DC-13
    10 A at 230 V AC-15
    12 A at 127 V AC-15
    4 A at 48 V DC-13
    6 A at 440 V AC-15
    8 A at 400/415 V AC-15
    1.2 A at 110 V DC-13
    Complementary
    range compatibility
    TeSys GS switch-disconnector-fuse
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles AC-15
    switch rated current
    200 A
    630 A
    50 A
    125 A
    160 A
    315 A
    400 A
    600 A
    800 A
    100 A
    250 A
    60 A
    1250 A
    63 A
    fuse type
    BS
    NFC
    DIN
    type of operating handle
    External left side
    net weight
    0.131 kg
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French4
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys GS - auxiliary contact (Version 1.0)
    Files in document
    stp
    304.7 KB
    pdf
    208.7 KB
    prp.document.label.format zip
    Size 513.4 KB
    Date 7/17/18
    Files in document
    stp
    304.7 KB
    pdf
    208.7 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    GS1AN11G / GS1AN22G - Left side auxiliary contacts (Version E)
    Description
    GS1AN11G / GS1AN22G - Left side auxiliary contacts
    prp.document.label.format pdf
    Size 400.5 KB
    Date 6/3/19
    Description
    GS1AN11G / GS1AN22G - Left side auxiliary contacts
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AN11G : TeSys GS - auxiliary contact - 1 NC + 1 NO - left hand side - 50...1250 A
    Description
    TeSys GS - auxiliary contact - 1 NC + 1 NO - left hand side - 50...1250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TeSys GS - auxiliary contact - 1 NC + 1 NO - left hand side - 50...1250 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 276.8 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AN11G : TeSys GS - auxiliary contact - 1 NC + 1 NO - left hand side - 50...1250 A
    Description
    TeSys GS - auxiliary contact - 1 NC + 1 NO - left hand side - 50...1250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TeSys GS - auxiliary contact - 1 NC + 1 NO - left hand side - 50...1250 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS1AN11G : TeSys GS - auxiliary contact - 1 NC + 1 NO - left hand side - 50...1250 A
    Description
    TeSys GS - auxiliary contact - 1 NC + 1 NO - left hand side - 50...1250 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    TeSys GS - auxiliary contact - 1 NC + 1 NO - left hand side - 50...1250 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.