Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys GS
Schneider Electric GS2AHT140 Image

GS2AHT140

Schneider Electric GS2AHT140 Image
GS2AHT140

External rotary handle, TeSys GS, red handle, front mounting, 3 positions Test-I-O, NEMA 3R, for GS 30-400A UL

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    range
    TeSys
    device short name
    GS2AHT
    product or component type
    Rotary handle
    range compatibility
    TeSys GS GS2EU
    TeSys GS GS2GU
    TeSys GS GS2JU
    TeSys GS GS2MU
    TeSys GS GS2QU
    type of operating handle
    External frontal
    handle colour
    Red
    handle front plate colour
    Yellow
    Complementary
    Handle positions
    Test-O-I
    rotary handle padlocking
    With
    Switch rated current
    30 A
    60 A
    100 A
    200 A
    400 A
    standards
    UL
    CSA
    net weight
    0.24 kg
    Environment
    NEMA degree of protection
    NEMA 3R/12
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 698 KB
    Date 7/17/18
    Files in document
    stp
    364.5 KB
    pdf
    333.5 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AHT140 : GS2AHT140_ROHS_CHINA_DECLARATION
    Description
    GS2AHT140_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    GS2AHT140_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AHT140 : GS2AHT140_ROHS_DECLARATION
    Description
    GS2AHT140_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    GS2AHT140_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2AHT140 : GS2AHT140_REACH_DECLARATION
    Description
    GS2AHT140_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    GS2AHT140_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /