Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
Schneider Electric GS2AM110 Image
Discontinued

GS2AM110

Schneider Electric GS2AM110 Image
Discontinued
GS2AM110

Auxiliary contacts, TeSys GS, 1 NO, early break, for GS1 32 A with direct front handle

Show more characteristics
GS2AM110 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys
    device short name
    GS2AM
    product or component type
    Auxiliary contact
    contact application
    O, I and test position signalling
    contacts type and composition
    1 NO
    contact operation
    Early-break
    [Ith] conventional free air thermal current
    16 A (at 40 °C)
    [Ie] rated operational current
    3 A at 240 V AC-15
    6 A at 120 V AC-15
    1.5 A at 480 V AC-15
    1.8 A at 400 V AC-15
    2.8 A at 24 V DC-13
    0.15 A at 400 V DC-13
    0.27 A at 250 V DC-13
    0.55 A at 125 V DC-13
    1.4 A at 48 V DC-13
    Complementary
    mechanical durability
    5000000 cycles
    electrical durability
    1000000 cycles AC-15
    product compatibility
    GS2
    switch rated current
    1250 A
    50 A
    200 A
    125 A
    160 A
    400 A
    600 A
    63 A
    800 A
    100 A
    250 A
    32 A
    60 A
    315 A
    630 A
    type of operating handle
    External left side
    External right side
    External frontal
    net weight
    0.015 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.