Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU1012RGY Image

GU1012RGY

Schneider Electric GU1012RGY Image
GU1012RGY

Ultimate Slimline - 2-way retractive plate switch - 1 gang - grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Slimline
    product or component type
    Plate switch
    control type
    Rocker
    switch function
    2-way retractive
    rated current
    16 AX at 230 V AC
    Complementary
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    quantity per set
    Set of 10
    number of gangs
    1 gang
    device mounting
    Wall mounted
    height
    86 mm
    width
    86 mm
    depth
    24 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate Slimline - 2-way retractive plate switch - 1 gang - grey
    Description
    Ultimate Slimline - 2-way retractive plate switch - 1 gang - grey
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Ultimate Slimline - 2-way retractive plate switch - 1 gang - grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /