Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GU1012RP Image

GU1012RP

Schneider Electric GU1012RP Image
GU1012RP

Ultimate Slimline - 2-way retractive switch - 1 gang - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    range
    Ultimate
    device application
    Control
    aesthetic name
    Slimline
    product or component type
    Switch
    control type
    Rocker
    switch function
    2-way retractive
    rated current
    16 AX at 230 V AC
    marking
    Press
    Complementary
    connections - terminals
    Screw terminals
    material
    Duroplast
    quantity per set
    Set of 10
    number of gangs
    1 gang
    device mounting
    Wall mounted
    height
    86 mm
    width
    86 mm
    depth
    24 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    0.065 kg
    Package 1 Height
    5.931 cm
    Package 1 width
    5.931 cm
    Package 1 Length
    5.931 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GU1012RP : Ultimate Slimline - 2-way retractive switch - 1 gang - white
    Description
    Ultimate Slimline - 2-way retractive switch - 1 gang - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Ultimate Slimline - 2-way retractive switch - 1 gang - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU1012RP : Ultimate Slimline - 2-way retractive switch - 1 gang - white
    Description
    Ultimate Slimline - 2-way retractive switch - 1 gang - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Ultimate Slimline - 2-way retractive switch - 1 gang - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.