Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU1212BBN Image

GU1212BBN

Schneider Electric GU1212BBN Image
GU1212BBN

Ultimate Flat plate - 2-way plate switch - 1 gang - black nickel

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    range
    Ultimate
    device application
    Control
    aesthetic name
    Flat plate
    product or component type
    Plate switch
    control type
    Rocker
    switch function
    2-way
    rated current
    16 AX at 230 V AC
    Complementary
    connections - terminals
    Screw terminals
    material
    Stainless steel
    quantity per set
    Set of 1
    number of gangs
    1 gang
    device mounting
    Wall mounted
    height
    88 mm
    width
    88 mm
    depth
    24 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU1212BBN_ROHS_DECLARATION
    Description
    GU1212BBN_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    GU1212BBN_ROHS_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    GU1212BBN_ROHS_CHINA_DECLARATION
    Description
    GU1212BBN_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    GU1212BBN_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /