Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU1262WSSP Image
Discontinued

GU1262WSSP

Schneider Electric GU1262WSSP Image
Discontinued
GU1262WSSP

Ultimate Flat plate - 1-pole 2-way plate switch - 6 gangs - stainless steel

Show more characteristics
GU1262WSSP  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    range
    Ultimate
    aesthetic name
    Flat plate
    product or component type
    Plate switch
    control type
    Rocker
    switch function
    1-pole 2-way
    rated current
    16 AX at 230 V AC
    Complementary
    connections - terminals
    Screw terminals
    material
    Steel
    quantity per set
    Set of 1
    number of gangs
    6 gangs
    device mounting
    Wall mounted
    height
    88 mm
    width
    148 mm
    depth
    24 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /