Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GU1400FP Image
Discontinued

GU1400FP

Schneider Electric GU1400FP Image
Discontinued
GU1400FP

Ultimate - decorative frame - 1 gang - glow in the dark

Show more characteristics
GU1400FP has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    range
    Ultimate
    device application
    Control
    product or component type
    Cover frame
    decoration colour
    Green glow
    quantity per set
    Set of 10
    Complementary
    product compatibility
    Plate switch
    number of gangs
    1 gang
    fixing mode
    Clip-in
    height
    88 mm
    width
    88 mm
    depth
    4 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.