Welcome to the Schneider Electric corporate Website

Select your location

View all Ultimate
Schneider Electric GU1412RWSS Image

GU1412RWSS

Schneider Electric GU1412RWSS Image
GU1412RWSS

Ultimate Screwless flat plate - rocker plate switch - 1 gang - stainless steel

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    range
    Ultimate
    aesthetic name
    Screwless flat plate
    product or component type
    Plate switch
    control type
    Rocker
    switch function
    2-way retractive
    rated current
    16 AX at 230 V AC
    Complementary
    connections - terminals
    Screw terminals
    material
    Steel
    quantity per set
    Set of 1
    number of gangs
    1 gang
    device mounting
    Wall mounted
    height
    88 mm
    width
    88 mm
    depth
    24 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GU1412RWSS : Ultimate Screwless flat plate - rocker plate switch - 1 gang - stainless steel
    Description
    Ultimate Screwless flat plate - rocker plate switch - 1 gang - stainless steel
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Ultimate Screwless flat plate - rocker plate switch - 1 gang - stainless steel
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU1412RWSS : Ultimate Screwless flat plate - rocker plate switch - 1 gang - stainless steel
    Description
    Ultimate Screwless flat plate - rocker plate switch - 1 gang - stainless steel
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Ultimate Screwless flat plate - rocker plate switch - 1 gang - stainless steel
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GU1412RWSS : Ultimate Screwless flat plate - rocker plate switch - 1 gang - stainless steel
    Description
    Ultimate Screwless flat plate - rocker plate switch - 1 gang - stainless steel
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Ultimate Screwless flat plate - rocker plate switch - 1 gang - stainless steel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /