Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GU2010GY Image

GU2010GY

Schneider Electric GU2010GY Image
GU2010GY

Ultimate Slimline - 2-pole switch - 1 gang - grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    range
    Ultimate
    aesthetic name
    Slimline
    product or component type
    Switch
    switch function
    2-pole
    rated current
    20 A at 230 V AC
    Complementary
    connections - terminals
    Screw terminals
    quantity per set
    Set of 10
    number of gangs
    1 gang
    height
    86 mm
    width
    86 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU2010GY : GU2010GY_ROHS_DECLARATION
    Description
    GU2010GY_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    GU2010GY_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.