Welcome to the Schneider Electric corporate Website

Select your location

View all   Ultimate
Schneider Electric GU2411BBK Image
To be discontinued

GU2411BBK

Schneider Electric GU2411BBK Image
To be discontinued
GU2411BBK

Ultimate Screwless flat plate - 2-pole switch - 1 gang - piano black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    range
    Ultimate
    aesthetic name
    Screwless flat plate
    product or component type
    Switch
    switch function
    2-pole
    rated current
    20 AX at 230 V AC
    Complementary
    connections - terminals
    Screw terminals
    quantity per set
    Set of 1
    number of gangs
    1 gang
    pilot light
    Red neon indicator
    height
    88 mm
    width
    88 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 500.3 KB
    Date 7/12/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU2411BBK : Ultimate Screwless flat plate - 2-pole switch - 1 gang - piano black
    Description
    Ultimate Screwless flat plate - 2-pole switch - 1 gang - piano black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Ultimate Screwless flat plate - 2-pole switch - 1 gang - piano black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /