Welcome to the Schneider Electric corporate Website

Select your location

View all   Ultimate
Schneider Electric GU3250BBN Image

GU3250BBN

Schneider Electric GU3250BBN Image
GU3250BBN

Ultimate Flat plate - unswitched socket - 1 gang - black nickel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Flat plate
    product or component type
    Socket-outlet
    rated current
    13 A at 230 V AC 50 Hz
    fixing mode
    By screws M3.5 x 30 mm
    colour tint
    Black nickel
    Complementary
    device presentation
    Complete product
    outlet poles configuration
    1P
    outlet standard description
    3 pins
    outlet standard
    British
    number of gangs
    1 gang
    earth circuit
    Standard earth
    pilot light
    Without neon indicator
    device mounting
    Wall mounted
    connections - terminals
    Screw terminal
    material
    Steel
    quantity per set
    Set of 1
    height
    88 mm
    width
    88 mm
    depth
    26 mm
    socket number
    2
    Environment
    IP degree of protection
    IP20
    standards
    BS 1363
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU3250BBN : Ultimate Flat plate - unswitched socket - 1 gang - black nickel
    Description
    Ultimate Flat plate - unswitched socket - 1 gang - black nickel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Ultimate Flat plate - unswitched socket - 1 gang - black nickel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /