Welcome to the Schneider Electric corporate Website

Select your location

View all   Ultimate
Schneider Electric GU3460WSS Image

GU3460WSS

Schneider Electric GU3460WSS Image
GU3460WSS

Ultimate Screwless flat plate - unswitched socket - 2 gangs - stainless steel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Screwless flat plate
    product or component type
    Socket-outlet
    rated current
    13 A at 230 V AC 50 Hz
    fixing mode
    By screws M3.5 x 30 mm
    colour tint
    Stainless steel
    Complementary
    device presentation
    Complete product
    outlet poles configuration
    1P
    outlet standard description
    3 pins
    outlet standard
    British
    number of gangs
    2 gangs
    earth circuit
    Standard earth
    pilot light
    Without neon indicator
    device mounting
    Wall mounted
    connections - terminals
    Screw terminal
    material
    Steel
    quantity per set
    Set of 1
    height
    88 mm
    width
    148 mm
    depth
    26 mm
    Environment
    IP degree of protection
    IP20
    standards
    BS 1363
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GU3460WSS : Ultimate Screwless flat plate - unswitched socket - 2 gangs - stainless steel
    Description
    Ultimate Screwless flat plate - unswitched socket - 2 gangs - stainless steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Ultimate Screwless flat plate - unswitched socket - 2 gangs - stainless steel
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU3460WSS : Ultimate Screwless flat plate - unswitched socket - 2 gangs - stainless steel
    Description
    Ultimate Screwless flat plate - unswitched socket - 2 gangs - stainless steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Ultimate Screwless flat plate - unswitched socket - 2 gangs - stainless steel
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GU3460WSS : Ultimate Screwless flat plate - unswitched socket - 2 gangs - stainless steel
    Description
    Ultimate Screwless flat plate - unswitched socket - 2 gangs - stainless steel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Ultimate Screwless flat plate - unswitched socket - 2 gangs - stainless steel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /