Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GU4020GY Image

GU4020GY

Green premium brand logo
Schneider Electric GU4020GY Image
GU4020GY
Green premium brand logo

Ultimate Slim line - 2 - pole switch - 2 gangs - grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Ultimate
    device application
    Control
    aesthetic name
    Slimline
    product or component type
    Switch
    switch function
    2-pole
    rated current
    50 AX at 230 V AC
    Complementary
    connections - terminals
    Screw terminals
    quantity per set
    Set of 5
    number of gangs
    2 gangs
    height
    146 mm
    width
    86 mm
    depth
    47 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • German1
    • Italian1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GU4020GY : Ultimate Slim line - 2 - pole switch - 2 gangs - grey
    Description
    Ultimate Slim line - 2 - pole switch - 2 gangs - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Ultimate Slim line - 2 - pole switch - 2 gangs - grey
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 1/23/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU4020GY : Ultimate Slim line - 2 - pole switch - 2 gangs - grey
    Description
    Ultimate Slim line - 2 - pole switch - 2 gangs - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Ultimate Slim line - 2 - pole switch - 2 gangs - grey
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GU4020GY : Ultimate Slim line - 2 - pole switch - 2 gangs - grey
    Description
    Ultimate Slim line - 2 - pole switch - 2 gangs - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Ultimate Slim line - 2 - pole switch - 2 gangs - grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.