Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GU5010RD Image
To be discontinued

GU5010RD

Schneider Electric GU5010RD Image
To be discontinued
GU5010RD

Ultimate Slimline - switched fused connection - red

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Slimline
    product or component type
    Switched fused connection
    switch function
    Switch
    colour tint
    Red
    Complementary
    pilot light
    without neon indicator
    number of gangs
    1 gang
    material
    Urea (carbamide)
    mounting support
    Wall mounted
    fixing mode
    By screws
    rated current
    13 A at 230 V AC
    connections - terminals
    Screw terminals
    quantity per set
    Set of 10
    height
    86 mm
    width
    86 mm
    depth
    26 mm
    Environment
    IP degree of protection
    IP20
    standards
    BS 1363
    Packing Units
    Package 1 Weight
    0.119 kg
    Package 1 Height
    6.317 cm
    Package 1 width
    6.317 cm
    Package 1 Length
    6.317 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU5010RD : GU5010RD_ROHS_DECLARATION
    Description
    GU5010RD_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    GU5010RD_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.