Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU5414BPB Image
Discontinued

GU5414BPB

Schneider Electric GU5414BPB Image
Discontinued
GU5414BPB

Ultimate Screwless flat plate - switched fused connection - neon - brass

Show more characteristics
GU5414BPB  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Screwless flat plate
    product or component type
    Switched fused connection
    switch function
    Switch
    colour tint
    Brass
    Black
    Complementary
    pilot light
    Red neon indicator
    number of gangs
    1 gang
    material
    Steel
    mounting support
    Wall mounted
    fixing mode
    By screws
    rated current
    13 A at 230 V AC
    connections - terminals
    Screw terminals
    quantity per set
    Set of 1
    height
    88 mm
    width
    88 mm
    depth
    26 mm
    Environment
    IP degree of protection
    IP20
    standards
    BS 1363