Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU7210WSS Image
Discontinued

GU7210WSS

Schneider Electric GU7210WSS Image
Discontinued
GU7210WSS

Ultimate Flat plate - TV/FM socket - coaxial - 1 gang - stainless steel

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Flat plate
    product or component type
    TV/FM socket
    TV socket type
    TV/FM
    colour tint
    Stainless steel matt
    White
    quantity per set
    Set of 1
    Complementary
    radio connector
    Male
    number of gangs
    1 gang
    fixing mode
    By screws
    material
    Steel
    height
    88 mm
    width
    88 mm
    depth
    24 mm
    Environment
    standards
    BS 3041
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /