Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU7290BBZ Image

GU7290BBZ

Schneider Electric GU7290BBZ Image
GU7290BBZ

Ultimate Flat plate - shaver socket - bronze/black

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Flat plate
    product or component type
    Shaver socket
    input voltage
    230 V AC 50 Hz
    colour tint
    Black matt
    Bronze
    Complementary
    material
    Steel
    fixing mode
    By screws M3.5 x
    device mounting
    Flush
    connections - terminals
    Screw terminals
    quantity per set
    Set of 1
    height
    148 mm
    width
    88 mm
    depth
    47 mm
    Environment
    standards
    BS EN 61558-2-5
    IP degree of protection
    IP20