Welcome to the Schneider Electric corporate Website

Select your location

View all Ultimate
Schneider Electric GU7410BSS Image
Discontinued

GU7410BSS

Schneider Electric GU7410BSS Image
Discontinued
GU7410BSS

Ultimate Screwless flat plate - TV/FM socket - coaxial - 1 gang - stainles steel

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Screwless flat plate
    product or component type
    TV/FM socket
    TV socket type
    TV/FM
    colour tint
    Black matt
    Stainless steel
    quantity per set
    Set of 1
    Complementary
    radio connector
    Male
    number of gangs
    1 gang
    fixing mode
    By screws
    material
    Steel
    height
    88 mm
    width
    88 mm
    depth
    24 mm
    Environment
    standards
    BS 3041
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /