Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU7420WPN Image
Discontinued

GU7420WPN

Schneider Electric GU7420WPN Image
Discontinued
GU7420WPN

Ultimate Screwless flat plate - TV/FM socket - coaxial - 2 gangs - pearl nickel

Show more characteristics
GU7420WPN  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Screwless flat plate
    product or component type
    TV/FM socket
    TV socket type
    TV/FM
    colour tint
    Pearl nickel polished
    White
    quantity per set
    Set of 1
    Complementary
    radio connector
    Male
    number of gangs
    1 gang
    fixing mode
    By screws
    material
    Steel
    height
    88 mm
    width
    88 mm
    depth
    24 mm
    Environment
    standards
    BS 3041
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate Screwless flat plate - TV/FM socket - coaxial - 2 gangs - pearl nickel
    Description
    Ultimate Screwless flat plate - TV/FM socket - coaxial - 2 gangs - pearl nickel
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Ultimate Screwless flat plate - TV/FM socket - coaxial - 2 gangs - pearl nickel
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate Screwless flat plate - TV/FM socket - coaxial - 2 gangs - pearl nickel
    Description
    Ultimate Screwless flat plate - TV/FM socket - coaxial - 2 gangs - pearl nickel
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Ultimate Screwless flat plate - TV/FM socket - coaxial - 2 gangs - pearl nickel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /