Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU7430BPB Image
Discontinued

GU7430BPB

Schneider Electric GU7430BPB Image
Discontinued
GU7430BPB

Ultimate Screwless flat plate - SAT socket - 1 gang - brass/black

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Screwless flat plate
    product or component type
    SAT single shield socket
    device presentation
    Complete mechanism
    TV socket type
    SAT
    colour tint
    Brass polished
    Black
    quantity per set
    Set of 1
    Complementary
    SAT connector
    Female
    number of gangs
    1 gang
    fixing mode
    By screws
    material
    Steel
    height
    88 mm
    width
    88 mm
    depth
    26 mm
    Environment
    standards
    BS 3041
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate Screwless flat plate - SAT socket - 1 gang - brass/black
    Description
    Ultimate Screwless flat plate - SAT socket - 1 gang - brass/black
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Ultimate Screwless flat plate - SAT socket - 1 gang - brass/black
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate Screwless flat plate - SAT socket - 1 gang - brass/black
    Description
    Ultimate Screwless flat plate - SAT socket - 1 gang - brass/black
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    Ultimate Screwless flat plate - SAT socket - 1 gang - brass/black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /