Welcome to the Schneider Electric corporate Website

Select your location

View all   Ultimate
Schneider Electric GU7451BPC Image
Discontinued

GU7451BPC

Schneider Electric GU7451BPC Image
Discontinued
GU7451BPC

Ultimate Screwless flat plate - data/telephone socket - RJ11 - chrome

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Screwless flat plate
    product or component type
    Data/telephone socket
    telephone socket type
    RJ11
    colour tint
    Chrome polished
    Black
    Complementary
    number of gangs
    1 gang
    fixing mode
    By screws
    connections - terminals
    Screw terminals
    material
    Steel
    quantity per set
    Set of 1
    depth
    88 mm
    width
    88 mm
    height
    35 mm
    Environment
    standards
    BS EN 41003
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /