Welcome to the Schneider Electric corporate Website

Select your location

View all   Ultimate
Schneider Electric GU7451WPB Image
Discontinued

GU7451WPB

Schneider Electric GU7451WPB Image
Discontinued
GU7451WPB

Ultimate Screwless flat plate - data/telephone socket - RJ11 - brass

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    aesthetic name
    Screwless flat plate
    product or component type
    Data/telephone socket
    telephone socket type
    RJ11
    colour tint
    Brass polished
    White
    Complementary
    number of gangs
    1 gang
    fixing mode
    By screws
    connections - terminals
    Screw terminals
    material
    Steel
    quantity per set
    Set of 1
    depth
    88 mm
    width
    88 mm
    height
    35 mm
    Environment
    standards
    BS EN 41003
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /