Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GU8080 Image

GU8080

Schneider Electric GU8080 Image
GU8080

Ultimate - euro modular plate - 4 modules - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Ultimate
    device application
    Mounting
    aesthetic name
    Slimline
    product or component type
    Front plate
    range compatibility
    front plate
    mounting mode
    Flush-mounted
    colour tint
    White moulded matt
    Complementary
    installation direction
    Horizontal/vertical
    number of modules
    4 modules
    number of gangs
    2 gangs
    fixing mode
    By screws
    material
    Plastic
    quantity per set
    Set of 5
    width
    86 mm
    height
    146 mm
    Environment
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    0.051 kg
    Package 1 Height
    5.489 cm
    Package 1 width
    5.489 cm
    Package 1 Length
    5.489 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GU8080 : Ultimate - euro modular plate - 4 modules - white
    Description
    Ultimate - euro modular plate - 4 modules - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    Ultimate - euro modular plate - 4 modules - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU8080 : Ultimate - euro modular plate - 4 modules - white
    Description
    Ultimate - euro modular plate - 4 modules - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/4/20
    Description
    Ultimate - euro modular plate - 4 modules - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.