Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GU8080GY Image

GU8080GY

Schneider Electric GU8080GY Image
GU8080GY

Ultimate Slim line - euro modular plate - 4 modules - grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Ultimate
    device application
    Mounting
    aesthetic name
    Slimline
    product or component type
    Front plate
    range compatibility
    front plate
    mounting mode
    Flush-mounted
    colour tint
    Grey matt
    Complementary
    installation direction
    Horizontal/vertical
    number of modules
    4 modules
    number of gangs
    2 gangs
    fixing mode
    By screws
    material
    Plastic
    quantity per set
    Set of 5
    width
    86 mm
    height
    146 mm
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU8080GY : Ultimate Slim line - euro modular plate - 4 modules - grey
    Description
    Ultimate Slim line - euro modular plate - 4 modules - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    Ultimate Slim line - euro modular plate - 4 modules - grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.