Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU8210PW Image

GU8210PW

Schneider Electric GU8210PW Image
GU8210PW

Ultimate - blank plate - 1 gang - white metal

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Ultimate
    accessory / separate part category
    Wiring accessory
    aesthetic name
    Flat plate
    product or component type
    Blank plate
    colour tint
    Painted white
    quantity per set
    Set of 1
    Complementary
    range compatibility
    Ultimate Flat plate blank plate
    device mounting
    Wall mounted
    fixing mode
    By screws
    number of gangs
    1 gang
    surface finish
    Polished
    material
    Steel
    height
    88 mm
    width
    88 mm
    depth
    15 mm
    net weight
    0.099 kg
    Environment
    standards
    BS 5733
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate - blank plate - 1 gang - white metal
    Description
    Ultimate - blank plate - 1 gang - white metal
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Ultimate - blank plate - 1 gang - white metal
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate - blank plate - 1 gang - white metal
    Description
    Ultimate - blank plate - 1 gang - white metal
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Ultimate - blank plate - 1 gang - white metal
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /