Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GU8434PW Image

GU8434PW

Schneider Electric GU8434PW Image
GU8434PW

Ultimate - screwless KNX flat plate - 1 gang - white metal

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Ultimate
    device application
    Mounting
    aesthetic name
    Screwless flat plate
    product or component type
    Front plate
    range compatibility
    front plate
    mounting mode
    Flush-mounted
    colour tint
    Painted white matt
    Complementary
    installation direction
    Horizontal/vertical
    number of gangs
    1 gang
    fixing mode
    By screws
    material
    Stainless steel
    width
    86 mm
    height
    86 mm
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 114.5 KB
    Date 7/12/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GU8434PW : Ultimate - screwless KNX flat plate - 1 gang - white metal
    Description
    Ultimate - screwless KNX flat plate - 1 gang - white metal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Ultimate - screwless KNX flat plate - 1 gang - white metal
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU8434PW : Ultimate - screwless KNX flat plate - 1 gang - white metal
    Description
    Ultimate - screwless KNX flat plate - 1 gang - white metal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Ultimate - screwless KNX flat plate - 1 gang - white metal
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.