Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU8450-PB Image

GU8450-PB

Schneider Electric GU8450-PB Image
GU8450-PB

Ultimate - screwless euro modular - 1 gang - polished brass

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Ultimate
    device application
    Mounting
    aesthetic name
    Screwless flat plate
    product or component type
    Front plate
    mounting mode
    Flush-mounted
    colour tint
    Brass polished
    Complementary
    number of gangs
    1 gang
    fixing mode
    By screws
    quantity per set
    Set of 1
    width
    88 mm
    height
    88 mm
    mounting holes diameter
    25 mm
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU8450-PB_ROHS_DECLARATION
    Description
    GU8450-PB_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    GU8450-PB_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /